🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
NRND
Logic Level 12A TRIAC
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 150.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-220FPAB |
Available in through-hole fullpack package, the T1210T-8FP Triac can be used for the on/off or phase angle control function in general purpose AC switching. This device can be directly driven by a microcontroller thanks to its 10 mA gate current requirement. Provide UL certified insulation rated at...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $2.18 | 33% |
10-24 | $1.57 | 4% |
25-99 | $1.19 | 28% |
100-499 | $1.07 | 35% |
500 | $0.85 | 48% |
500 + |
Contact sales |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 150.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-220FPAB |
Available in through-hole fullpack package, the T1210T-8FP Triac can be used for the on/off or phase angle control function in general purpose AC switching. This device can be directly driven by a microcontroller thanks to its 10 mA gate current requirement. Provide UL certified insulation rated at...
Read More
|