🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

T1235-600G-TR

T1235-600G-TR

Active

T1235-600G

12A Snubberless™ Triacs in D2PAK

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameD2PAK

Available either in through-hole or surface mount packages, the BTA12, BTB12 and T12xx Triac series are suitable for general purpose mains power AC switching. They can be used as ON/OFF function in applications such as static relays, heating regulation or induction motor starting circuit. They are...
Read More

Key features
  • Medium current Triac
  • Low thermal resistance with clip bonding
  • Low thermal resistance insulation ceramic for insulated BTA
  • High commutation (4Q) or very high commutation (3Q) capability
  • BTA series UL1557 certified (file ref: 81734)
  • Packages are RoHS (2011/65/EU) compliant
In stock
Quantity $ per unit Savings
1-9$1.300%
10-24$1.0222%
25-99$0.6054%
100-500$0.5657%
Contact sales
$1.30
$1.30
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameD2PAK

Available either in through-hole or surface mount packages, the BTA12, BTB12 and T12xx Triac series are suitable for general purpose mains power AC switching. They can be used as ON/OFF function in applications such as static relays, heating regulation or induction motor starting circuit. They are...
Read More

Key features
  • Medium current Triac
  • Low thermal resistance with clip bonding
  • Low thermal resistance insulation ceramic for insulated BTA
  • High commutation (4Q) or very high commutation (3Q) capability
  • BTA series UL1557 certified (file ref: 81734)
  • Packages are RoHS (2011/65/EU) compliant