🎅 Early holiday celebration: Get 5% discount on every order till Dec. 14th! 🎅 Shop now!
🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!
Active
16A Snubberless™ Triacs in D2PAK
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D2PAK |
Available either in through-hole or surface-mount packages, the BTA16, BTB16, T1610 and T1635 Triacs series are suitable for general purpose mains power AC switching.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.68 | 0% |
| 10-99 | $0.70 | 58% |
| 100-499 | $0.62 | 63% |
| 500 | $0.52 | 69% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D2PAK |
Available either in through-hole or surface-mount packages, the BTA16, BTB16, T1610 and T1635 Triacs series are suitable for general purpose mains power AC switching.
|