🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
8 A - 600 V - 150°C H-Series Triacs
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 150.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | D2PAK |
Available in through-hole or surface mount packages, these Triacs series are suitable for general purpose mains power ac switching.
By using an internal ceramic pad, they provide voltage insulation (rated at 2500 VRMS).
|
Quantity | $ per unit | Savings |
---|---|---|
1-249 | $1.06 | 19% |
250-499 | $0.85 | 5% |
500 | $0.49 | 45% |
500 + |
Contact sales |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 150.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | D2PAK |
Available in through-hole or surface mount packages, these Triacs series are suitable for general purpose mains power ac switching.
By using an internal ceramic pad, they provide voltage insulation (rated at 2500 VRMS).
|