🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
NRND
25 W + 25 W stereo amplifier with mute and standby
Supply Voltage Min Volt | 5.0 |
Supply Voltage Max Volt | 22.5 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | MW 8L |
The TDA7264/TDA7264A is class AB dual Audio power amplifier assembled in the Multiwatt package, specially designed for high quality sound application as Hi-Fi music centers and stereo TV sets.
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $6.84 | 27% |
10-24 | $5.52 | 2% |
25-99 | $5.04 | 7% |
100-249 | $4.56 | 16% |
250-499 | $4.53 | 16% |
500 | $3.84 | 29% |
500 + |
Contact sales |
Supply Voltage Min Volt | 5.0 |
Supply Voltage Max Volt | 22.5 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | MW 8L |
The TDA7264/TDA7264A is class AB dual Audio power amplifier assembled in the Multiwatt package, specially designed for high quality sound application as Hi-Fi music centers and stereo TV sets.
|