🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
120 V / 100 W DMOS audio amplifier with mute and standby
Supply Voltage Min Volt | 12.0 |
Supply Voltage Max Volt | 50.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | MW 15L |
The TDA7293 is a monolithic integrated circuit in Multiwatt15 package, intended for use as audio class AB amplifier in Hi-Fi field applications, such as home stereo, self powered loudspeakers and Topclass TV. Thanks to the wide voltage range and to the high output current capability it is able to...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $7.98 | 0% |
10-24 | $6.18 | 23% |
25-99 | $5.48 | 31% |
100-249 | $5.14 | 36% |
250-499 | $4.90 | 39% |
500 | $4.60 | 42% |
500 + |
Contact sales |
Supply Voltage Min Volt | 12.0 |
Supply Voltage Max Volt | 50.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | MW 15L |
The TDA7293 is a monolithic integrated circuit in Multiwatt15 package, intended for use as audio class AB amplifier in Hi-Fi field applications, such as home stereo, self powered loudspeakers and Topclass TV. Thanks to the wide voltage range and to the high output current capability it is able to...
Read More
|