🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
100 V, 100 W DMOS audio amplifier with mute and standby
Supply Voltage Min Volt | 10.0 |
Supply Voltage Max Volt | 40.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | MW 15L |
The TDA7294 is a monolithic integrated circuit in Multiwatt15 package, intended for use as audio class AB amplifier in Hi-Fi field applications (Home Stereo, self powered loudspeakers, Topclass TV). Thanks to the wide voltage range and to the high out current capability it is able to supply the...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $8.69 | 0% |
10-24 | $6.78 | 22% |
25-99 | $6.06 | 30% |
100-249 | $5.58 | 36% |
250-499 | $5.34 | 39% |
500 | $4.73 | 46% |
500 + |
Contact sales |
Supply Voltage Min Volt | 10.0 |
Supply Voltage Max Volt | 40.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | MW 15L |
The TDA7294 is a monolithic integrated circuit in Multiwatt15 package, intended for use as audio class AB amplifier in Hi-Fi field applications (Home Stereo, self powered loudspeakers, Topclass TV). Thanks to the wide voltage range and to the high out current capability it is able to supply the...
Read More
|