Active
20W+20W dual BTL class-D audio amplifier
| Operating Range | Commercial |
| Supply Voltage Min Volt | 5.0 |
| Supply Voltage Max Volt | 18.0 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSSO 36 |
The TDA7491HV is a dual BTL class-D audio amplifier with single power supply designed for LCD TVs and monitors.Thanks to the high efficiency and exposed-pad-up (EPU) and down (EPD) packages, no separate heatsink is required.The TDA7491HV is pin-to-pin compatible with the TDA7491P and...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.50 | 2% |
| 10-24 | $2.61 | 24% |
| 25-99 | $2.39 | 30% |
| 100-249 | $2.14 | 38% |
| 250-499 | $2.02 | 41% |
| 500 | $1.98 | 42% |
| 500 + |
Contact sales |
|
| Operating Range | Commercial |
| Supply Voltage Min Volt | 5.0 |
| Supply Voltage Max Volt | 18.0 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSSO 36 |
The TDA7491HV is a dual BTL class-D audio amplifier with single power supply designed for LCD TVs and monitors.Thanks to the high efficiency and exposed-pad-up (EPU) and down (EPD) packages, no separate heatsink is required.The TDA7491HV is pin-to-pin compatible with the TDA7491P and...
Read More
|