Active
5W+5W dual BTL class-D audio amplifier
| Operating Range | Commercial |
| Supply Voltage Min Volt | 5.0 |
| Supply Voltage Max Volt | 14.0 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSSO 36 |
The TDA7491LP is a dual BTL class-D audio amplifier with single power supply designed for LCD TVs and monitors.Thanks to the high efficiency and exposed-pad-down (EPD) package no separate heatsink is required.Furthermore, the filterless operation allows a reduction in the external component...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.47 | 0% |
| 10-24 | $3.40 | 24% |
| 25-99 | $3.13 | 30% |
| 100-249 | $2.83 | 37% |
| 250-499 | $2.70 | 40% |
| 500 | $2.61 | 42% |
| 500 + |
Contact sales |
|
| Operating Range | Commercial |
| Supply Voltage Min Volt | 5.0 |
| Supply Voltage Max Volt | 14.0 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSSO 36 |
The TDA7491LP is a dual BTL class-D audio amplifier with single power supply designed for LCD TVs and monitors.Thanks to the high efficiency and exposed-pad-down (EPD) package no separate heatsink is required.Furthermore, the filterless operation allows a reduction in the external component...
Read More
|