Active
25W mono BTL class-D audio amplifier
| Supply Voltage Min Volt | 5.0 |
| Supply Voltage Max Volt | 18.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSSO 36 |
The TDA7491MV is a mono BTL class-D audio amplifier with single power supply designed for LCD TVs and monitors.Thanks to the high efficiency and an exposed-pad-down (EPD) package no heatsink is required.Furthermore, the filterless operation allows a reduction in the external component count.The...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $5.02 | 2% |
| 10-24 | $3.82 | 22% |
| 25-99 | $3.52 | 28% |
| 100-249 | $3.19 | 35% |
| 250-499 | $3.04 | 38% |
| 500 | $2.94 | 40% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 5.0 |
| Supply Voltage Max Volt | 18.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSSO 36 |
The TDA7491MV is a mono BTL class-D audio amplifier with single power supply designed for LCD TVs and monitors.Thanks to the high efficiency and an exposed-pad-down (EPD) package no heatsink is required.Furthermore, the filterless operation allows a reduction in the external component count.The...
Read More
|