Active
50W Mono BTL class-D audio amplifier
Supply Voltage Min Volt | 10.0 |
Supply Voltage Max Volt | 26.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | PowerSSO 36 |
The TDA7492MV is a mono BTL class-D audio amplifier with single power supply designed for home systems and docking stations.
Thanks to the high efficiency and an exposed-pad-down (EPD) package no heatsink is required.
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $7.88 | 0% |
10-24 | $5.51 | 30% |
25-99 | $5.25 | 33% |
100-249 | $4.56 | 42% |
250-499 | $4.35 | 45% |
500 | $3.97 | 50% |
500 + |
Contact sales |
Supply Voltage Min Volt | 10.0 |
Supply Voltage Max Volt | 26.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | PowerSSO 36 |
The TDA7492MV is a mono BTL class-D audio amplifier with single power supply designed for home systems and docking stations.
Thanks to the high efficiency and an exposed-pad-down (EPD) package no heatsink is required.
|