Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
Active
45W+45W dual BTL class D audio amplifier
| Supply Voltage Min Volt | 14.0 |
| Supply Voltage Max Volt | 26.0 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSSO 36 |
The TDA7492PE is a dual BTL class-D audio amplifier with single power supply designed for home audio applications.The device is housed in a 36-pin PowerSSO package with exposed pad down (EPD) to facilitate power dissipation through a properly designed PCB area underneath the...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $7.13 | 2% |
| 10-24 | $5.48 | 22% |
| 25-99 | $5.07 | 27% |
| 100-249 | $4.62 | 34% |
| 250-499 | $4.44 | 36% |
| 500 | $4.36 | 38% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 14.0 |
| Supply Voltage Max Volt | 26.0 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSSO 36 |
The TDA7492PE is a dual BTL class-D audio amplifier with single power supply designed for home audio applications.The device is housed in a 36-pin PowerSSO package with exposed pad down (EPD) to facilitate power dissipation through a properly designed PCB area underneath the...
Read More
|