🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
160W+160W dual BTL class D audio amplifier
Supply Voltage Min Volt | 14.0 |
Supply Voltage Max Volt | 39.0 |
Operating Temp Min Celsius | 0.0 |
Operating Temp Max Celsius | 79.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | PowerSSO 36 |
The TDA7498E is a dual BTL class-D audio amplifier with a single power supply designed for home systems and active speaker applications.
It comes in a 36-pin PowerSSO package with exposed pad up (EPU) to facilitate mounting a separate heatsink.
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $6.38 | 0% |
10-24 | $5.34 | 16% |
25-99 | $4.90 | 23% |
100-249 | $4.47 | 30% |
250-499 | $4.33 | 32% |
500 | $3.89 | 39% |
500 + |
Contact sales |
Supply Voltage Min Volt | 14.0 |
Supply Voltage Max Volt | 39.0 |
Operating Temp Min Celsius | 0.0 |
Operating Temp Max Celsius | 79.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | PowerSSO 36 |
The TDA7498E is a dual BTL class-D audio amplifier with a single power supply designed for home systems and active speaker applications.
It comes in a 36-pin PowerSSO package with exposed pad up (EPU) to facilitate mounting a separate heatsink.
|