🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
Active
100-watt mono BTL class-D audio amplifier
Operating Range | Commercial |
Supply Voltage Min Volt | 14.0 |
Supply Voltage Max Volt | 39.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | PowerSSO 36 |
The TDA7498MV is a mono BTL class-D audio amplifier with single power supply designed for home systems and active speaker applications.
It comes in a 36-pin PowerSSO package with exposed pad up (EPU) to facilitate mounting a separate heatsink.
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $9.49 | 0% |
10-24 | $7.40 | 22% |
25-99 | $6.87 | 28% |
100-249 | $6.30 | 34% |
250-499 | $6.03 | 36% |
500 | $5.86 | 38% |
500 + |
Contact sales |
Operating Range | Commercial |
Supply Voltage Min Volt | 14.0 |
Supply Voltage Max Volt | 39.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | PowerSSO 36 |
The TDA7498MV is a mono BTL class-D audio amplifier with single power supply designed for home systems and active speaker applications.
It comes in a 36-pin PowerSSO package with exposed pad up (EPU) to facilitate mounting a separate heatsink.
|