Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.

TDA75610S-QLX

TDA75610S-QLX

Active

TDA75610S-8ZT

4 x 45 W differential power amplifier with full I2C diagnostics, high efficiency and low voltage operation

Supply Voltage Min Volt6.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameOUTLINE FW 27 SMD

The TDA75610SLV is a new quad bridge car radio amplifier, designed in BCD technology, in order to include a wide range of innovative features in a very compact and flexible device.The TDA75610SLV is equipped with the most complete diagnostics array that communicates the status of each speaker...
Read More

Key features
  • Multipower BCD technology
  • MOSFET output power stage
  • DMOS power output
  • High efficiency (class SB)
  • High output power capability 4x25 W/4 Ω @ 14.4 V, 1 kHz, 10% THD, 4 x 45 W max power
  • 2 Ω driving capability (64 W max power)
  • Full I2C bus driving:
    • Standby
    • Independent front/rear soft play/mute
    • Selectable gain 26 dB /16 dB (for low noise line output function)
    • High efficiency enable/disable
    • I2C bus digital diagnostics (including DC and AC load detection)
  • Flexible fault detection through integrated diagnostic
  • DC offset detection
  • Four independent short circuit protection
  • Clipping detector pin with selectable threshold (2 %/10 %)
  • Standby/mute pin
  • Linear thermal shutdown with multiple thermal warning
  • ESD protection
  • Very robust against misconnections
  • Improved SVR suppression during battery transients
  • Capable to operate down to 6 V (e.g. “Start-stop”)
Out of Stock
Supply Voltage Min Volt6.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameOUTLINE FW 27 SMD

The TDA75610SLV is a new quad bridge car radio amplifier, designed in BCD technology, in order to include a wide range of innovative features in a very compact and flexible device.The TDA75610SLV is equipped with the most complete diagnostics array that communicates the status of each speaker...
Read More

Key features
  • Multipower BCD technology
  • MOSFET output power stage
  • DMOS power output
  • High efficiency (class SB)
  • High output power capability 4x25 W/4 Ω @ 14.4 V, 1 kHz, 10% THD, 4 x 45 W max power
  • 2 Ω driving capability (64 W max power)
  • Full I2C bus driving:
    • Standby
    • Independent front/rear soft play/mute
    • Selectable gain 26 dB /16 dB (for low noise line output function)
    • High efficiency enable/disable
    • I2C bus digital diagnostics (including DC and AC load detection)
  • Flexible fault detection through integrated diagnostic
  • DC offset detection
  • Four independent short circuit protection
  • Clipping detector pin with selectable threshold (2 %/10 %)
  • Standby/mute pin
  • Linear thermal shutdown with multiple thermal warning
  • ESD protection
  • Very robust against misconnections
  • Improved SVR suppression during battery transients
  • Capable to operate down to 6 V (e.g. “Start-stop”)