$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
4 x 45 W differential power amplifier with full I2C diagnostics, high efficiency and low voltage operation
| Supply Voltage Min Volt | 6.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerSO 36 |
The TDA75610SLV is a new quad bridge car radio amplifier, designed in BCD technology, in order to include a wide range of innovative features in a very compact and flexible device.The TDA75610SLV is equipped with the most complete diagnostics array that communicates the status of each speaker...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $7.33 | 2% |
| 10-24 | $5.65 | 21% |
| 25-99 | $5.24 | 27% |
| 100-249 | $4.77 | 34% |
| 250-500 | $4.42 | 38% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 6.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerSO 36 |
The TDA75610SLV is a new quad bridge car radio amplifier, designed in BCD technology, in order to include a wide range of innovative features in a very compact and flexible device.The TDA75610SLV is equipped with the most complete diagnostics array that communicates the status of each speaker...
Read More
|