Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

Active

TDA75612LV-48X

4 x 45 W power amplifier with full I2C diagnostics, SSR and low voltage operation

Supply Voltage Min Volt6.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeAutomotive
Package NameFLEXIWATT FM2 27

The TDA75612LV is a new quad bridge car radio amplifier, designed in BCD technology, in order to include a wide range of innovative features in a very compact and flexible device.The TDA75612LV is equipped with the most complete diagnostics array that communicates the status of each speaker through...
Read More

Key features
  • Multipower BCD technology
  • MOSFET output power stage
  • DMOS power output
  • High output power capability 4x25 W/4 Ω @ 14.4 V, 1 kHz, 10% THD, 4 x 45 W max power
  • 2 Ωdriving capability (64 W max power)
  • Full I2C bus driving:
    • Standby
    • Independent front/rear soft play/mute
    • Selectable gain 30 dB /16 dB (for low noise line output function)
    • I2C bus digital diagnostics (including DC and AC load detection)
  • Flexible fault detection through integrated diagnostic
  • DC offset detection
  • Four independent short circuit protection
  • Clipping detector pin with selectable threshold (2 %/10 %)
  • Standby/mute pin
  • Linear thermal shutdown with multiple thermal warning
  • ESD protection
  • Very robust against misconnections
  • Improved SVR suppression during battery transients
  • Capable to operate down to 6 V (e.g. “Start-stop”)
  • Enableable SSR (speaker safety routine)
Out of Stock
Supply Voltage Min Volt6.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeAutomotive
Package NameFLEXIWATT FM2 27

The TDA75612LV is a new quad bridge car radio amplifier, designed in BCD technology, in order to include a wide range of innovative features in a very compact and flexible device.The TDA75612LV is equipped with the most complete diagnostics array that communicates the status of each speaker through...
Read More

Key features
  • Multipower BCD technology
  • MOSFET output power stage
  • DMOS power output
  • High output power capability 4x25 W/4 Ω @ 14.4 V, 1 kHz, 10% THD, 4 x 45 W max power
  • 2 Ωdriving capability (64 W max power)
  • Full I2C bus driving:
    • Standby
    • Independent front/rear soft play/mute
    • Selectable gain 30 dB /16 dB (for low noise line output function)
    • I2C bus digital diagnostics (including DC and AC load detection)
  • Flexible fault detection through integrated diagnostic
  • DC offset detection
  • Four independent short circuit protection
  • Clipping detector pin with selectable threshold (2 %/10 %)
  • Standby/mute pin
  • Linear thermal shutdown with multiple thermal warning
  • ESD protection
  • Very robust against misconnections
  • Improved SVR suppression during battery transients
  • Capable to operate down to 6 V (e.g. “Start-stop”)
  • Enableable SSR (speaker safety routine)