$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

TDA7706CB

Highly integrated tuner for AM/FM car-radio

Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack1
GradeAutomotive
Package NameLQFP 64 10x10x1.4 mm

The TDA7706 highly integrated tuner is a high/performance AM/FM tuner IC for car-radio applications, suitable for HD Radio™ reception.It contains mixers and IF amplifiers for AM, FM and WX, fully integrated VCO and PLL synthesizer, IF- processing including adaptive bandwidth control,...
Read More

Key features
  • FM, AM and weather band reception
  • Fully integrated VCO for world tuning
  • High performance PLL for fast RDS system
  • Integrated AM-LNA and PIN diodes
  • Automatic self alignment for FM front-end pre-selection filter and image rejection
  • Integrated IF filters with high selectivity, dynamic range and adaptive bandwidth control
  • Drift-free Digital-IF signal processing with high performance
  • RDS demodulation with group and block synchronization
  • High performance stereo decoder with noise-blanker
  • Digital interface for HD Radio™ reception with digital audio blending
  • Fully programmable DSP core
  • I2C bus-controlled
  • I2S input/output digital audio interfaces
  • Single 5 V supply
  • LQFP64 package
Out of Stock
Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack1
GradeAutomotive
Package NameLQFP 64 10x10x1.4 mm

The TDA7706 highly integrated tuner is a high/performance AM/FM tuner IC for car-radio applications, suitable for HD Radio™ reception.It contains mixers and IF amplifiers for AM, FM and WX, fully integrated VCO and PLL synthesizer, IF- processing including adaptive bandwidth control,...
Read More

Key features
  • FM, AM and weather band reception
  • Fully integrated VCO for world tuning
  • High performance PLL for fast RDS system
  • Integrated AM-LNA and PIN diodes
  • Automatic self alignment for FM front-end pre-selection filter and image rejection
  • Integrated IF filters with high selectivity, dynamic range and adaptive bandwidth control
  • Drift-free Digital-IF signal processing with high performance
  • RDS demodulation with group and block synchronization
  • High performance stereo decoder with noise-blanker
  • Digital interface for HD Radio™ reception with digital audio blending
  • Fully programmable DSP core
  • I2C bus-controlled
  • I2S input/output digital audio interfaces
  • Single 5 V supply
  • LQFP64 package