Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

TDA7708CBTR

TDA7708CBTR

Active

TDA7708CB

AM/FM/HD-Radio™ submicron technology automotive receiver

Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeAutomotive
Package NameQFN 9X9X1.0 DIMPLE PITCH 0.5

The TDA7708 is a single chip fully-CMOS AM/FM tuner aimed at receivers for terrestrial radio broadcasting.The TDA7708 is a complete integrated and optimized RF tuner for AM/FM reception. It allows the implementation of AM/FM solution (and also HD-Radio™ with external STMicroelectronics's STA680...
Read More

Key features
  • AEC-Q100 qualified
  • AM/FM reception with digital IF processing
  • Fully automotive grade CMOS design
  • AM/FM Band
  • Low-IF, DSP-based architecture
  • Very high dynamic range built-in IF-ADC
  • Minimum external component count
  • Very small footprint package
  • Multipath noise mitigation processing
  • RDS demodulation with group and block synchronization
  • Compatible with HD-Radio™ and DRM
  • Digital Audio Output
  • Fully RoHS-compliant
Out of Stock
Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeAutomotive
Package NameQFN 9X9X1.0 DIMPLE PITCH 0.5

The TDA7708 is a single chip fully-CMOS AM/FM tuner aimed at receivers for terrestrial radio broadcasting.The TDA7708 is a complete integrated and optimized RF tuner for AM/FM reception. It allows the implementation of AM/FM solution (and also HD-Radio™ with external STMicroelectronics's STA680...
Read More

Key features
  • AEC-Q100 qualified
  • AM/FM reception with digital IF processing
  • Fully automotive grade CMOS design
  • AM/FM Band
  • Low-IF, DSP-based architecture
  • Very high dynamic range built-in IF-ADC
  • Minimum external component count
  • Very small footprint package
  • Multipath noise mitigation processing
  • RDS demodulation with group and block synchronization
  • Compatible with HD-Radio™ and DRM
  • Digital Audio Output
  • Fully RoHS-compliant