Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

TDA7708SCB

TDA7708SCB

Active

TDA7708SCBTR

AM/FM/HD-Radio™ submicron technology automotive receiver

Operating Temp Min Celsius-40.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameVFQFPN2 52 8x8x1.0

The TDA7708S is a single chip fully-CMOS AM/FM tuner aimed at receivers for terrestrial radio broadcasting.The TDA7708S combines state-of-art performance with minimum external component count, making it therefore ideal for integration into car radios and other radio devices with challenging...
Read More

Key features
  • AEC-Q100 qualified
  • AM/FM reception with digital IF processing
  • Fully automotive grade CMOS design
  • AM/FM Band
  • Low-IF, DSP-based architecture
  • Very high dynamic range built-in IF-ADC
  • Minimum external component count
  • Very small footprint package
  • Multipath noise mitigation processing
  • Compatible with HD-Radio™
  • Digital Audio Output
  • Fully RoHS-compliant
Out of Stock
Operating Temp Min Celsius-40.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameVFQFPN2 52 8x8x1.0

The TDA7708S is a single chip fully-CMOS AM/FM tuner aimed at receivers for terrestrial radio broadcasting.The TDA7708S combines state-of-art performance with minimum external component count, making it therefore ideal for integration into car radios and other radio devices with challenging...
Read More

Key features
  • AEC-Q100 qualified
  • AM/FM reception with digital IF processing
  • Fully automotive grade CMOS design
  • AM/FM Band
  • Low-IF, DSP-based architecture
  • Very high dynamic range built-in IF-ADC
  • Minimum external component count
  • Very small footprint package
  • Multipath noise mitigation processing
  • Compatible with HD-Radio™
  • Digital Audio Output
  • Fully RoHS-compliant