$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

TDE1898CFP

TDE1898CFP

Active

TDE1898CFPT

_

Operating RangeIndustrial
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-20

The TDE1897C/TDE1898C is a monolithic Intelligent Power Switch in Multipower BCD Technology, for driving inductive or resistive loads. An internal Clamping Diode enables the fast demagnetization of inductive loads.Diagnostic for CPU feedback and extensive use of electrical protections make this...
Read More

Key features
  • TWO DIAGNOSTIC OUTPUTS
  • OPEN LOAD DETECTION
  • OUTPUT STATUS LED DRIVER
  • DIFFERENTIAL INPUTS WITH LARGE COMMON MODE RANGE AND THRESHOLD HYSTERESIS
  • INTERNAL NEGATIVE VOLTAGE CLAMPING TO VS - 45V FOR FAST DEMAGNETIZATION
  • 0.5A OUTPUT CURRENT
  • INTERNAL CURRENT LIMITING
  • 18V TO 35V SUPPLY VOLTAGE RANGE
  • OPEN GROUND PROTECTION
  • UNDERVOLTAGE LOCKOUT WITH HYSTERESIS
  • THERMAL SHUTDOWN
Out of Stock
Operating RangeIndustrial
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-20

The TDE1897C/TDE1898C is a monolithic Intelligent Power Switch in Multipower BCD Technology, for driving inductive or resistive loads. An internal Clamping Diode enables the fast demagnetization of inductive loads.Diagnostic for CPU feedback and extensive use of electrical protections make this...
Read More

Key features
  • TWO DIAGNOSTIC OUTPUTS
  • OPEN LOAD DETECTION
  • OUTPUT STATUS LED DRIVER
  • DIFFERENTIAL INPUTS WITH LARGE COMMON MODE RANGE AND THRESHOLD HYSTERESIS
  • INTERNAL NEGATIVE VOLTAGE CLAMPING TO VS - 45V FOR FAST DEMAGNETIZATION
  • 0.5A OUTPUT CURRENT
  • INTERNAL CURRENT LIMITING
  • 18V TO 35V SUPPLY VOLTAGE RANGE
  • OPEN GROUND PROTECTION
  • UNDERVOLTAGE LOCKOUT WITH HYSTERESIS
  • THERMAL SHUTDOWN