Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!

Active

TIP147

Low voltage PNP power Darlington transistor

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-247

The devices are manufactured in planar technology with “base island” layout and monolithic Darlington configuration. The resulting transistors show exceptional high gain performance coupled with very low saturation voltage.

Key features
  • Monolithic Darlington configuration
  • Integrated antiparallel collector-emitter diode
In stock
Quantity $ per unit Savings
1-9$2.742%
10-99$1.6339%
100-500$1.1757%
Contact sales
$2.74
$2.69
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-247

The devices are manufactured in planar technology with “base island” layout and monolithic Darlington configuration. The resulting transistors show exceptional high gain performance coupled with very low saturation voltage.

Key features
  • Monolithic Darlington configuration
  • Integrated antiparallel collector-emitter diode