Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Low input current (200pA), low power (200uA) 35V JFET Op-Amp, single
| Supply Voltage Min Volt | 6.0 |
| Supply Voltage Max Volt | 36.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The TL061 is a high-speed JFET input single operational amplifier, that incorporates wellmatched, high-voltage JFET and bipolar transistors in a monolithic integrated circuit.The device features high slew rates, low input bias and offset currents, and low offset voltage temperature...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.71 | 1% |
| 10-24 | $0.50 | 29% |
| 25-99 | $0.45 | 36% |
| 100-249 | $0.39 | 44% |
| 250-499 | $0.36 | 48% |
| 500 | $0.35 | 51% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 6.0 |
| Supply Voltage Max Volt | 36.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The TL061 is a high-speed JFET input single operational amplifier, that incorporates wellmatched, high-voltage JFET and bipolar transistors in a monolithic integrated circuit.The device features high slew rates, low input bias and offset currents, and low offset voltage temperature...
Read More
|