Active
JFET inputs, low input bias current
| Supply Voltage Min Volt | 6.0 |
| Supply Voltage Max Volt | 36.0 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-14 |
The TL074, TL074A, and TL074B are high-speed JFET input single operational amplifiers. Each of these JFET input operational amplifiers incorporates well matched, high-voltage JFET and bipolar transistors in a monolithic integrated circuit.The devices feature high slew rates, low input bias and...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.68 | 0% |
| 10-24 | $1.02 | 39% |
| 25-99 | $0.86 | 49% |
| 100-249 | $0.65 | 61% |
| 250-499 | $0.56 | 66% |
| 500 | $0.50 | 71% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 6.0 |
| Supply Voltage Max Volt | 36.0 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-14 |
The TL074, TL074A, and TL074B are high-speed JFET input single operational amplifiers. Each of these JFET input operational amplifiers incorporates well matched, high-voltage JFET and bipolar transistors in a monolithic integrated circuit.The devices feature high slew rates, low input bias and...
Read More
|