🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

TL074IYDT

TL074IYDT

TL074ACDT

TL074ACDT

Active

TL074BCDT

JFET inputs, low input bias current

Supply Voltage Min Volt6.0
Supply Voltage Max Volt36.0
Operating Temp Min Celsius0.0
Operating Temp Max Celsius70.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-14

The TL074, TL074A, and TL074B are high-speed JFET input single operational amplifiers. Each of these JFET input operational amplifiers incorporates well matched, high-voltage JFET and bipolar transistors in a monolithic integrated circuit.The devices feature high slew rates, low input bias and...
Read More

Key features
  • Wide common-mode (up to VCC+) and differential voltage range
  • Low input bias and offset current
  • Low noise en= 15 nV/ √ Hz (typ)
  • Output short-circuit protection
  • High input impedance JFET input stage
  • Low harmonic distortion: 0.01% (typical)
  • Internal frequency compensation
  • Latch up free operation
  • High slew rate: 16 V/μs (typical)
  • Related products
    • See TL071 for single version
    • See TL072 for dual version
In stock
Quantity $ per unit Savings
1-9$0.660%
10-24$0.4729%
25-99$0.4237%
100-249$0.3745%
250-500$0.3351%
Contact sales
$0.66
$0.66
Supply Voltage Min Volt6.0
Supply Voltage Max Volt36.0
Operating Temp Min Celsius0.0
Operating Temp Max Celsius70.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-14

The TL074, TL074A, and TL074B are high-speed JFET input single operational amplifiers. Each of these JFET input operational amplifiers incorporates well matched, high-voltage JFET and bipolar transistors in a monolithic integrated circuit.The devices feature high slew rates, low input bias and...
Read More

Key features
  • Wide common-mode (up to VCC+) and differential voltage range
  • Low input bias and offset current
  • Low noise en= 15 nV/ √ Hz (typ)
  • Output short-circuit protection
  • High input impedance JFET input stage
  • Low harmonic distortion: 0.01% (typical)
  • Internal frequency compensation
  • Latch up free operation
  • High slew rate: 16 V/μs (typical)
  • Related products
    • See TL071 for single version
    • See TL072 for dual version