Active
80 A 800 V High Temperature Thyristor (SCR) in D3PAK package
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D3PAK-2L |
Available in power surface mount package (D3PAK), the TM8050H-8D3 device is an 800V SCR thyristor suitable for applications where high power switching (IT(RMS) = 80 A) and low power dissipation (VTM = 1.55 V at 160 A) are key features. These features make it ideal for motorbike voltage regulator,...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $7.23 | 0% |
| 10-99 | $4.96 | 31% |
| 100-500 | $3.51 | 51% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D3PAK-2L |
Available in power surface mount package (D3PAK), the TM8050H-8D3 device is an 800V SCR thyristor suitable for applications where high power switching (IT(RMS) = 80 A) and low power dissipation (VTM = 1.55 V at 160 A) are key features. These features make it ideal for motorbike voltage regulator,...
Read More
|