NRND
Small Signal Schottky Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | MELF |
The TMBAT49 is a general purpose metal to silicon diode. This device has integrated protection against excessive voltage such as electrostatic discharges.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.55 | 0% |
| 10-99 | $0.32 | 42% |
| 100-499 | $0.24 | 57% |
| 500 | $0.18 | 68% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | MELF |
The TMBAT49 is a general purpose metal to silicon diode. This device has integrated protection against excessive voltage such as electrostatic discharges.
|