🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

Active

TMMBAT41FILM

Small Signal Schottky Diode

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameMiniMELF

General purpose metal to silicon diode featuring very low turn-on voltage and fast switching.


This device has integrated protection against excessive voltage such as electrostatic discharges.

Key features
In stock
Quantity $ per unit Savings
1-9$0.202%
10-99$0.1240%
100-499$0.0765%
500$0.0670%
Contact sales
$0.20
$0.20
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameMiniMELF

General purpose metal to silicon diode featuring very low turn-on voltage and fast switching.


This device has integrated protection against excessive voltage such as electrostatic discharges.

Key features