🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
Active
Small Signal Schottky Diode
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | MiniMELF |
General purpose, metal to silicon diodes featuring very low turn-on voltage and fast switching.
These devices have integrated protection against excessive voltage such as electrostatic discharges.
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.27 | 1% |
10-99 | $0.17 | 37% |
100-499 | $0.11 | 61% |
500 | $0.08 | 71% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | MiniMELF |
General purpose, metal to silicon diodes featuring very low turn-on voltage and fast switching.
These devices have integrated protection against excessive voltage such as electrostatic discharges.