TN1205H-6G-TR

TN1205H-6G-TR

Active

TN1205H-6G

High temperature 12 A SCRs

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameD2PAK

Available in standard gate triggering levels, the TN1205H SCR series has very high switching capability up to a junction temperature of 150 °C.These products fit all modes of control found in applications such as overvoltage crowbar protection, motor control circuits in power tools and kitchen...
Read More

Key features
  • High junction temperature: Tj = 150 °C
  • Medium current SCRs
  • High noise immunity up to 150 °C
  • RoHS (2002/95/EC) compliant
  • 600 V VDRM, VRRM
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameD2PAK

Available in standard gate triggering levels, the TN1205H SCR series has very high switching capability up to a junction temperature of 150 °C.These products fit all modes of control found in applications such as overvoltage crowbar protection, motor control circuits in power tools and kitchen...
Read More

Key features
  • High junction temperature: Tj = 150 °C
  • Medium current SCRs
  • High noise immunity up to 150 °C
  • RoHS (2002/95/EC) compliant
  • 600 V VDRM, VRRM