Active
High temperature 12 A SCRs
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D2PAK |
Available in standard gate triggering levels, the TN1205H SCR series has very high switching capability up to a junction temperature of 150 °C.These products fit all modes of control found in applications such as overvoltage crowbar protection, motor control circuits in power tools and kitchen...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.52 | 2% |
| 10-99 | $0.82 | 45% |
| 100-499 | $0.63 | 58% |
| 500 | $0.51 | 66% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D2PAK |
Available in standard gate triggering levels, the TN1205H SCR series has very high switching capability up to a junction temperature of 150 °C.These products fit all modes of control found in applications such as overvoltage crowbar protection, motor control circuits in power tools and kitchen...
Read More
|