Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
16 A 800 V High Temperature SCR in D2PAK package
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D2PAK |
Thanks to its operating junction temperature up to 150°C, the TN1605H-8G offers high thermal performance operation up to 16 A rms in a D²PAK SMD package.Its trade-off noise immunity (dV/dt = 500 V/μs) versus its gate triggering current (maximum IGT = 8 mA) and its turn-on current rise (dI/dt =...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.14 | 2% |
| 10-99 | $1.37 | 35% |
| 100-499 | $0.92 | 56% |
| 500 | $0.73 | 65% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D2PAK |
Thanks to its operating junction temperature up to 150°C, the TN1605H-8G offers high thermal performance operation up to 16 A rms in a D²PAK SMD package.Its trade-off noise immunity (dV/dt = 500 V/μs) versus its gate triggering current (maximum IGT = 8 mA) and its turn-on current rise (dI/dt =...
Read More
|