🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Fluorescent tube lamp starter SCR
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | IPAK |
The TN22 has been specifically developed for use in fluorescent tube lamp electronic starter circuits.Used in conjunction with a sensitive SCR, it provides high energy striking characteristics with low triggering power.Thanks to the optimized characteristics of the TN22, starters offer high...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.09 | 0% |
10-99 | $0.88 | 20% |
100-249 | $0.72 | 34% |
250-499 | $0.72 | 34% |
500 | $0.65 | 40% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | IPAK |
The TN22 has been specifically developed for use in fluorescent tube lamp electronic starter circuits.Used in conjunction with a sensitive SCR, it provides high energy striking characteristics with low triggering power.Thanks to the optimized characteristics of the TN22, starters offer high...
Read More
|