Active
Standard 25 A SCRs
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D2PAK |
These standard 25 A SCRs are suitable for general purpose applications.
Using clip assembly technology, they provide a superior performance in surge current capabilities.
TXN625RG is packaged in TO-220AB ins.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.24 | 0% |
| 10-99 | $2.12 | 35% |
| 100-499 | $1.47 | 55% |
| 500 | $1.26 | 61% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D2PAK |
These standard 25 A SCRs are suitable for general purpose applications.
Using clip assembly technology, they provide a superior performance in surge current capabilities.
TXN625RG is packaged in TO-220AB ins.
|