NRND
Ethernet protection, 28 V, 100 A, in SO-8
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 6 x 4.9 x 1.75 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
The TPN is a low capacitance transient surge arrestor designed for protection of high debit rate communication networks. Its low capacitance avoids distorsion of the signal as it has been designed for T1/E1 and Ethernet networks.
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 6 x 4.9 x 1.75 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
The TPN is a low capacitance transient surge arrestor designed for protection of high debit rate communication networks. Its low capacitance avoids distorsion of the signal as it has been designed for T1/E1 and Ethernet networks.
|