🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

TS110-8A2

TS110-8A2

TS110-8A1

TS110-8A1

Active

TS110-8A2-AP

High surge voltage 1.25 A SCR for circuit breaker

Operating RangeIndustrial
ECCN USEAR99
ECCN EUNEC
Packing TypeAmmopack
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-92

Thanks to highly sensitive triggering levels, the TS110-8 series is suitable for circuit breaker applications where the available gate current is limited.The 1250 V direct surge voltage capability of the TS110-8 enables high robustness of the whole circuit breaker. The low leakage current of the...
Read More

Key features
  • On-state rms current, IT(RMS) 1.25 A
  • Repetitive peak off-state voltage, VDRM/VRRM, 800 V
  • Non-repetitive direct surge peak off-state voltage, 1250 V
  • Non-repetitive reverse surge peak off-state voltage, 900 V
  • Triggering gate current, IGT (Q1) 100 µA
  • High off-state immunity: 200 V/μs
  • ECOPACK2 compliant component
Out of Stock
Quantity $ per unit Savings
1-9$0.6328%
10-99$0.6124%
100-499$0.4117%
500$0.3138%
Contact sales
$0.49
Operating RangeIndustrial
ECCN USEAR99
ECCN EUNEC
Packing TypeAmmopack
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-92

Thanks to highly sensitive triggering levels, the TS110-8 series is suitable for circuit breaker applications where the available gate current is limited.The 1250 V direct surge voltage capability of the TS110-8 enables high robustness of the whole circuit breaker. The low leakage current of the...
Read More

Key features
  • On-state rms current, IT(RMS) 1.25 A
  • Repetitive peak off-state voltage, VDRM/VRRM, 800 V
  • Non-repetitive direct surge peak off-state voltage, 1250 V
  • Non-repetitive reverse surge peak off-state voltage, 900 V
  • Triggering gate current, IGT (Q1) 100 µA
  • High off-state immunity: 200 V/μs
  • ECOPACK2 compliant component