Active
Micropower, wide range of input offset voltage
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 16.0 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-14 |
The TS274 devices are low cost, quad operational amplifiers designed to operate with single or dual supplies. These operational amplifiers use the ST silicon gate CMOS process giving an excellent consumption-speed ratio. These series are ideally suited for low consumption applications.Three power...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-99 | $0.92 | 2% |
| 100-249 | $0.81 | 10% |
| 250-499 | $0.75 | 17% |
| 500 | $0.72 | 20% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 16.0 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-14 |
The TS274 devices are low cost, quad operational amplifiers designed to operate with single or dual supplies. These operational amplifiers use the ST silicon gate CMOS process giving an excellent consumption-speed ratio. These series are ideally suited for low consumption applications.Three power...
Read More
|