Active
Micropower CMOS dual voltage comparator
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 16.0 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The TS393 device is a micropower CMOS dual voltage comparator with extremely low consumption of 9 μA typically per comparator (20 times less than the dual bipolar LM393 device). Similar performance is offered by the dual micropower comparator TS3702 with a push-pull CMOS output.Thus response times...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.63 | 0% |
| 10-24 | $0.99 | 39% |
| 25-99 | $0.84 | 49% |
| 100-249 | $0.64 | 61% |
| 250-499 | $0.55 | 66% |
| 500 | $0.48 | 70% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 16.0 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The TS393 device is a micropower CMOS dual voltage comparator with extremely low consumption of 9 μA typically per comparator (20 times less than the dual bipolar LM393 device). Similar performance is offered by the dual micropower comparator TS3702 with a push-pull CMOS output.Thus response times...
Read More
|