Active
Micropower CMOS dual voltage comparator
Supply Voltage Min Volt | 2.7 |
Supply Voltage Max Volt | 16.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | TSSOP-8L |
The TS393 device is a micropower CMOS dual voltage comparator with extremely low consumption of 9 μA typically per comparator (20 times less than the dual bipolar LM393 device). Similar performance is offered by the dual micropower comparator TS3702 with a push-pull CMOS output.Thus response times...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.27 | 0% |
10-24 | $0.93 | 27% |
25-99 | $0.82 | 35% |
100-249 | $0.74 | 41% |
250-499 | $0.69 | 45% |
500 | $0.62 | 51% |
500 + |
Contact sales |
Supply Voltage Min Volt | 2.7 |
Supply Voltage Max Volt | 16.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | TSSOP-8L |
The TS393 device is a micropower CMOS dual voltage comparator with extremely low consumption of 9 μA typically per comparator (20 times less than the dual bipolar LM393 device). Similar performance is offered by the dual micropower comparator TS3702 with a push-pull CMOS output.Thus response times...
Read More
|