Active
1 W mono audio amplifier with standby active high
| Operating Range | Industrial |
| Supply Voltage Min Volt | 2.5 |
| Supply Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | MiniSO-8 |
The TS4871 is an audio power amplifier capable of delivering 1 W of continuous RMS output power into 8 Ω load @ 5 V.This audio amplifier exhibits 0.1% distortion level (THD) from a 5 V supply for a Pout = 250 mW RMS. An external standby mode control reduces the supply current to less than 10 nA....
Read More
|
| Operating Range | Industrial |
| Supply Voltage Min Volt | 2.5 |
| Supply Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | MiniSO-8 |
The TS4871 is an audio power amplifier capable of delivering 1 W of continuous RMS output power into 8 Ω load @ 5 V.This audio amplifier exhibits 0.1% distortion level (THD) from a 5 V supply for a Pout = 250 mW RMS. An external standby mode control reduces the supply current to less than 10 nA....
Read More
|