NRND

TS4962MEIJT

3 W filter-free class D audio power amplifier

Supply Voltage Min Volt2.4
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameCSP P 0.5 mm

The TS4962M is a differential Class-D BTL power amplifier. It is able to drive up to 2.3 W into a 4 Ω load and 1.4 W into a 8 Ω load at 5 V. It achieves outstanding efficiency (88 % typ.) compared to classical Class-AB audio amps.The gain of the device can be controlled via two external...
Read More

Key features
  • Operating from VCC = 2.4 V to 5.5 V
  • Standby mode active low
  • Output power: 3 W into 4 Ω and 1.75 W into 8 Ω with 10 % THD+N max. and 5 V power supply
  • Output power: 2.3 W @5 V or 0.75 W @ 3.0 V into 4 Ω with 1 % THD+N max.
  • Output power: 1.4 W @5 V or 0.45 W @ 3.0 V into 8 Ω with 1 % THD+N max.
  • Adjustable gain via external resistors
  • Low current consumption 2 mA @ 3 V
  • Efficiency: 88 % typ.
  • Signal to noise ratio: 85 dB typ.
  • PSRR: 63 dB typ. @217 Hz with 6 dB gain
  • PWM base frequency: 250 kHz
  • Low pop and click noise
  • Available in Flip Chip 9 x 300 μm (Pb-free)
Out of Stock
Supply Voltage Min Volt2.4
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameCSP P 0.5 mm

The TS4962M is a differential Class-D BTL power amplifier. It is able to drive up to 2.3 W into a 4 Ω load and 1.4 W into a 8 Ω load at 5 V. It achieves outstanding efficiency (88 % typ.) compared to classical Class-AB audio amps.The gain of the device can be controlled via two external...
Read More

Key features
  • Operating from VCC = 2.4 V to 5.5 V
  • Standby mode active low
  • Output power: 3 W into 4 Ω and 1.75 W into 8 Ω with 10 % THD+N max. and 5 V power supply
  • Output power: 2.3 W @5 V or 0.75 W @ 3.0 V into 4 Ω with 1 % THD+N max.
  • Output power: 1.4 W @5 V or 0.45 W @ 3.0 V into 8 Ω with 1 % THD+N max.
  • Adjustable gain via external resistors
  • Low current consumption 2 mA @ 3 V
  • Efficiency: 88 % typ.
  • Signal to noise ratio: 85 dB typ.
  • PSRR: 63 dB typ. @217 Hz with 6 dB gain
  • PWM base frequency: 250 kHz
  • Low pop and click noise
  • Available in Flip Chip 9 x 300 μm (Pb-free)