$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Active
High Thermal Stability Micropower Shunt Voltage Reference
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT23 |
The TS824 is a low power shunt voltage reference featuring a very low temperature coefficient of 50ppm/˚C as a maximum value. Providing 1.225V output voltage, the TS824 operates over the industrial temperature range (-40 to +85˚C). Ideal for battery-powered equipments where power conservation is...
Read More
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT23 |
The TS824 is a low power shunt voltage reference featuring a very low temperature coefficient of 50ppm/˚C as a maximum value. Providing 1.225V output voltage, the TS824 operates over the industrial temperature range (-40 to +85˚C). Ideal for battery-powered equipments where power conservation is...
Read More
|