$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Micropower voltage supervisor with reset active low or high and integrated timer
| Supply Voltage Min Volt | 1.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The TS834 is a voltage supervisor providing two different outputs (one active low and one active high) with an integrated timer that can be disabled.It incorporates a high stability bandgap voltage reference and a comparator with open drain output.The threshold voltage is set at 4.33V by internal...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.25 | 2% |
| 10-24 | $0.92 | 25% |
| 25-99 | $0.86 | 30% |
| 100-249 | $0.71 | 43% |
| 250-499 | $0.68 | 45% |
| 500 | $0.63 | 49% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 1.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The TS834 is a voltage supervisor providing two different outputs (one active low and one active high) with an integrated timer that can be disabled.It incorporates a high stability bandgap voltage reference and a comparator with open drain output.The threshold voltage is set at 4.33V by internal...
Read More
|