TS880ILT

TS880ILT

Active

TS880ICT

Rail-to-rail 0.9V nanopower, open drain single comparator

Operating RangeIndustrial
Supply Voltage Min Volt0.85
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSC70-5

The open-drain series of nanopower comparator integrates a single version TS880 and a dual version TS883. They feature an ultra low supply current of 250 nA typical per operator with rail-to-rail input capability and open-drain output. The performance of these comparators allows them to be used in...
Read More

Key features
  • Ultra low current consumption: 250 nA typ./op.
  • Propagation delay: 2 µs typ.
  • Rail-to-rail inputs
  • Open-drain outputs
  • Supply operation from 0.9 V to 5.5 V
  • Wide temperature range: -40 to +125 °C
  • ESD tolerance: 8 kV HBM
  • Single version available in SC70-5 and SOT23-5 package
  • Dual version available in MiniSO8 and DFN8 2x2 mm package
Out of Stock
Operating RangeIndustrial
Supply Voltage Min Volt0.85
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSC70-5

The open-drain series of nanopower comparator integrates a single version TS880 and a dual version TS883. They feature an ultra low supply current of 250 nA typical per operator with rail-to-rail input capability and open-drain output. The performance of these comparators allows them to be used in...
Read More

Key features
  • Ultra low current consumption: 250 nA typ./op.
  • Propagation delay: 2 µs typ.
  • Rail-to-rail inputs
  • Open-drain outputs
  • Supply operation from 0.9 V to 5.5 V
  • Wide temperature range: -40 to +125 °C
  • ESD tolerance: 8 kV HBM
  • Single version available in SC70-5 and SOT23-5 package
  • Dual version available in MiniSO8 and DFN8 2x2 mm package