Active
High output current dual operational amplifier
| Supply Voltage Min Volt | 2.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | PowerSO-8 |
The TS982 device is a dual operational amplifier able to drive 200 mA down to voltages as low as 2.7 V.The SO-8 exposed-pad package allows high current output at high ambient temperatures making it a reliable solution for automotive and industrial applications.The TS982 device is stable with a...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.09 | 0% |
| 10-24 | $1.55 | 26% |
| 25-99 | $1.41 | 32% |
| 100-249 | $1.26 | 40% |
| 250-499 | $1.19 | 43% |
| 500 | $1.15 | 45% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | PowerSO-8 |
The TS982 device is a dual operational amplifier able to drive 200 mA down to voltages as low as 2.7 V.The SO-8 exposed-pad package allows high current output at high ambient temperatures making it a reliable solution for automotive and industrial applications.The TS982 device is stable with a...
Read More
|