Active
Free
High side current sense amplifier
| Supply Voltage Min Volt | 3.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | TSSOP-8L |
The TSC1021 measures a small differential voltage on a high-side shunt resistor and translates it into a ground-referenced output voltage.The TSC1021 has been specifically designed for automotive conditions: load-dump protection up to 60 V, reverse-battery protection up to -32 V, ESD protection up...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.63 | 0% |
| 10-24 | $1.20 | 27% |
| 25-99 | $1.09 | 33% |
| 100-249 | $0.97 | 41% |
| 250-499 | $0.91 | 44% |
| 500 | $0.87 | 46% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 3.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | TSSOP-8L |
The TSC1021 measures a small differential voltage on a high-side shunt resistor and translates it into a ground-referenced output voltage.The TSC1021 has been specifically designed for automotive conditions: load-dump protection up to 60 V, reverse-battery protection up to -32 V, ESD protection up...
Read More
|