Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
Active
Free
100 V, precision, bidirectional current sense amplifier
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
TSC2020, TSC2021 and TSC2022 are a series of precision bidirectional current sense amplifier. They can sense current via a shunt resistor over a wide range of common-mode voltages, from -4 to +100 V, whatever the supply voltage is. It is able to sense very low drop voltages, minimizing measurement...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.85 | 2% |
| 10-24 | $1.36 | 25% |
| 25-99 | $1.24 | 31% |
| 100-249 | $1.11 | 39% |
| 250-499 | $1.04 | 43% |
| 500 | $1.00 | 45% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
TSC2020, TSC2021 and TSC2022 are a series of precision bidirectional current sense amplifier. They can sense current via a shunt resistor over a wide range of common-mode voltages, from -4 to +100 V, whatever the supply voltage is. It is able to sense very low drop voltages, minimizing measurement...
Read More
|