TSM1011AID

TSM1011AID

TSM1011AIDT

TSM1011AIDT

Active

TSM1011IDT

Constant Voltage and Constant Current Controller

Operating Temp Min Celsius0.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2 (**)
GradeIndustrial
Package NameSO-8

The TSM1011 is a highly integrated solution for SMPS applications requiring CV (constant voltage) and CC (constant current) modes.The TSM1011 device integrates one voltage reference and two operational amplifiers (with ORed outputs - common collectors).The voltage reference combined with one...
Read More

Key features
  • Constant voltage and constant current control
  • Low voltage operation
  • Low external component count
  • Current sink output stage
  • Easy compensation
  • 2 kV ESD protection
  • Voltage reference:
    • Fixed output voltage reference 2.545 V
    • 0.5% and 1% voltage precision
Out of Stock
Operating Temp Min Celsius0.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2 (**)
GradeIndustrial
Package NameSO-8

The TSM1011 is a highly integrated solution for SMPS applications requiring CV (constant voltage) and CC (constant current) modes.The TSM1011 device integrates one voltage reference and two operational amplifiers (with ORed outputs - common collectors).The voltage reference combined with one...
Read More

Key features
  • Constant voltage and constant current control
  • Low voltage operation
  • Low external component count
  • Current sink output stage
  • Easy compensation
  • 2 kV ESD protection
  • Voltage reference:
    • Fixed output voltage reference 2.545 V
    • 0.5% and 1% voltage precision