Active
Low Consumption Voltage and Current Controller for Battery Chargers and Adaptors
| Operating Range | Industrial |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 (**) |
| Grade | Industrial |
| Package Name | SO-8 |
TSM1014 is a highly integrated solution for SMPS applications requiring CV (constant voltage) and CC (constant current) mode.TSM1014 integrates one voltage reference and two operational amplifiers.The voltage reference combined with one operational amplifier makes it an ideal voltage controller....
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.58 | 2% |
| 10-24 | $1.15 | 26% |
| 25-99 | $1.04 | 33% |
| 100-249 | $0.93 | 40% |
| 250-499 | $0.87 | 44% |
| 500 | $0.84 | 46% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 (**) |
| Grade | Industrial |
| Package Name | SO-8 |
TSM1014 is a highly integrated solution for SMPS applications requiring CV (constant voltage) and CC (constant current) mode.TSM1014 integrates one voltage reference and two operational amplifiers.The voltage reference combined with one operational amplifier makes it an ideal voltage controller....
Read More
|