Active
Rail-to-rail input/output 5V CMOS Op-Amp, micro-power (60uA), GBP=2.4MHz, small offset, single with standby
| Operating Range | Industrial |
| Supply Voltage Min Volt | 1.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SC70-6 |
The TSV6390 and TSV6391 devices are single operational amplifiers offering low voltage, low power operation and rail-to-rail input and output.With a very low input bias current and low offset voltage (500 μV maximum for the A version), the TSV6390 and TSV6391 are ideal for applications requiring...
Read More
|
| Operating Range | Industrial |
| Supply Voltage Min Volt | 1.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SC70-6 |
The TSV6390 and TSV6391 devices are single operational amplifiers offering low voltage, low power operation and rail-to-rail input and output.With a very low input bias current and low offset voltage (500 μV maximum for the A version), the TSV6390 and TSV6391 are ideal for applications requiring...
Read More
|